JAJSGU9B September 2005 – January 2019 DS90LV028AH
PRODUCTION DATA.
The DS90LV028AH is capable of detecting signals as low as 100 mV, over a ±1-V common-mode range centered around 1.2 V. The AC parameters of the input pins are optimized for a recommended operating input voltage range of 0 V to 2.4 V (measured from each pin to ground). The device will operate for receiver input voltages up to VDD, but exceeding VDD will turn on the ESD protection circuitry which will clamp the bus voltages.
INPUTS | OUTPUT |
---|---|
[RIN+] − [RIN−] | ROUT |
VID ≥ 0.1 V | H |
VID ≤ −0.1 V | L |