JAJSGU9B September 2005 – January 2019 DS90LV028AH
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
RIN– | 1, 4 | I | Inverting receiver input pin |
RIN+ | 2, 3 | I | Noninverting receiver input pin |
ROUT | 6, 7 | O | Receiver output pin |
VCC | 8 | I | Power supply pin, +3.3 V ± 0.3 V |
GND | 5 | I | Ground pin |