6.6 Switching Characteristics(11)
Over Supply Voltage and Operating Temperature ranges, unless otherwise specified.(2)(4)(5)
Symbol |
Parameter |
Conditions |
Min |
Typ |
Max |
Units |
tPHLD |
Differential Propagation Delay High to Low |
CL = 15 pF |
1 |
1.6 |
2.5 |
ns |
tPLHD |
Differential Propagation Delay Low to High |
VID = 200 mV |
1 |
1.7 |
2.5 |
ns |
tSKD1 |
Differential Pulse Skew |tPHLD − tPLHD| (6) |
(Figure 15 and Figure 16) |
0 |
50 |
650 |
ps |
tSKD2 |
Differential Channel-to-Channel Skew-same device (7) |
|
0 |
0.1 |
0.5 |
ns |
tSKD3 |
Differential Part to Part Skew (8) |
|
0 |
|
1 |
ns |
tSKD4 |
Differential Part to Part Skew (9) |
|
0 |
|
1.5 |
ns |
tTLH |
Rise Time |
|
|
325 |
800 |
ps |
tTHL |
Fall Time |
|
|
225 |
800 |
ps |
fMAX |
Maximum Operating Frequency (10) |
|
|
250 |
|
MHz |
(1) Current into device pins is defined as positive. Current out of device pins is defined as negative. All voltages are referenced to ground unless otherwise specified (such as VID).
(2) All typicals are given for: VCC = +3.3V and TA = +25°C.
(3) Output short circuit current (IOS) is specified as magnitude only, minus sign indicates direction only. Only one output should be shorted at a time, do not exceed maximum junction temperature specification.
(4) CL includes probe and jig capacitance.
(5) Generator waveform for all tests unless otherwise specified: f = 1 MHz, ZO = 50Ω, tr and tf (0% to 100%) ≤ 3 ns for RIN.
(6) tSKD1 is the magnitude difference in differential propagation delay time between the positive-going-edge and the negative-going-edge of the same channel.
(7) tSKD2 is the differential channel-to-channel skew of any event on the same device. This specification applies to devices having multiple receivers within the integrated circuit.
(8) tSKD3, part to part skew, is the differential channel-to-channel skew of any event between devices. This specification applies to devices at the same VCC and within 5°C of each other within the operating temperature range.
(9) tSKD4, part to part skew, is the differential channel-to-channel skew of any event between devices. This specification applies to devices over the recommended operating temperature and voltage ranges, and across process distribution. tSKD4 is defined as |Max − Min| differential propagation delay.
(10) fMAX generator input conditions: tr = tf < 1 ns (0% to 100%), 50% duty cycle, differential (1.05V to 1.35 peak to peak). Output criteria: 60%/40% duty cycle, VOL (max 0.4V), VOH (min 2.7V), load = 15 pF (stray plus probes).
(11) These parameters are specified by design. The min/max limits are not tested in production and are based on statistical analysis of the device performance over PVT (process, voltage, temperature) ranges.