JAJS584D July 1999 – August 2016 DS90LV031A
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DIN | 1, 7, 9, 15 | I | Driver input pin, TTL/CMOS compatible |
DOUT+ | 2, 6, 10, 14 | O | Noninverting driver output pin, LVDS levels |
DOUT– | 3, 5, 11, 13 | O | Inverting driver output pin, LVDS levels |
EN | 4 | I | Active high enable pin, OR-ed with EN |
EN | 12 | I | Active low enable pin, OR-ed with EN |
GND | 8 | — | Ground pin |
VCC | 16 | — | Power supply pin, 3.3 V ± 0.3 V |