JAJS584D July 1999 – August 2016 DS90LV031A
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC | –0.3 | 4 | V | |
Input voltage, DIN | –0.3 | VCC + 0.3 | V | |
Enable input voltage, EN, EN* | –0.3 | VCC + 0.3 | V | |
Output voltage, DOUT+, DOUT− | –0.3 | 3.9 | V | |
Short circuit duration, DOUT+, DOUT− | Continuous | |||
Lead temperature, soldering (4 s) | 260 | °C | ||
Maximum junction temperature | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±6000 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V | |
TA | Operating free-air temperature, industrial | –40 | 25 | 85 | °C |
THERMAL METRIC(1) | DS90LV031A | UNIT | ||
---|---|---|---|---|
PW (TSSOP) | D (SOIC) | |||
16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 114 | 75 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51 | 36 | °C/W |
RθJB | Junction-to-board thermal resistance | 59 | 32 | °C/W |
ψJT | Junction-to-top characterization parameter | 8 | 6 | °C/W |
ψJB | Junction-to-board characterization parameter | 58 | 31.7 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOD1 | Differential output voltage | RL = 100 Ω, DOUT−, DOUT+ pins (see Figure 3) | 250 | 350 | 450 | mV |
ΔVOD1 | Change in magnitude of VOD1
for complementary output states |
RL = 100 Ω, DOUT−, DOUT+ pins (see Figure 3) | 4 | 35 | |mV| | |
VOS | Offset voltage | RL = 100 Ω, DOUT−, DOUT+ pins (see Figure 3) | 1.125 | 1.25 | 1.375 | V |
ΔVOS | Change in magnitude of VOS
for complementary output states |
RL = 100 Ω, DOUT−, DOUT+ pins (see Figure 3) | 5 | 25 | |mV| | |
VOH | Output voltage high | RL = 100 Ω, DOUT−, DOUT+ pins (see Figure 3) | 1.38 | 1.6 | V | |
VOL | Output voltage low | RL = 100 Ω, DOUT−, DOUT+ pins (see Figure 3) | 0.90 | 1.03 | V | |
VIH | Input voltage high | DIN, EN, EN* pins | 2 | VCC | V | |
VIL | Input voltage low | DIN, EN, EN* pins | GND | 0.8 | V | |
IIH | Input current high | VIN = VCC or 2.5 V, DIN, EN, EN* pins | −10 | ±1 | 10 | µA |
IIL | Input current low | VIN = GND or 0.4 V, DIN, EN, EN* pins | −10 | ±1 | 10 | µA |
VCL | Input clamp voltage | ICL = –18 mA, DIN, EN, EN* pins | −1.5 | −0.8 | V | |
IOS | Output short circuit current | Enabled, DOUT−, DOUT+ pins(4), DIN = VCC, DOUT+ = 0 V, or DIN = GND, DOUT− = 0 V | −6 | −9 | mA | |
IOSD | Differential output short circuit current | Enabled, VOD = 0 V, DOUT−, DOUT+ pins(4) | −6 | −9 | mA | |
IOFF | Power-off leakage | VOUT = 0 V or 3.6 V, VCC = 0 V or open, DOUT−, DOUT+ pins | −20 | ±1 | 20 | µA |
IOZ | Output TRI-STATE current | EN = 0.8 V and EN* = 2 V, VOUT = 0 V or VCC, DOUT−, DOUT+ pins | −10 | ±1 | 10 | µA |
ICC | No load supply current drivers enabled | DIN = VCC or GND, VCC pin | 5 | 8 | mA | |
ICCL | Loaded supply current drivers enabled | RL = 100 Ω (all channels), DIN = VCC or GND (all inputs), VCC pin | 23 | 30 | mA | |
ICCZ | No load supply current drivers disabled | DIN = VCC or GND, EN = GND, EN* = VCC, VCC pin | 2.6 | 6 | mA |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tPHLD | Differential propagation delay high to low |
RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) | 0.8 | 1.18 | 2 | ns |
tPLHD | Differential propagation delay low to high |
RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) | 0.8 | 1.25 | 2 | ns |
tSKD1 | Differential pulse skew(4)
|tPHLD − tPLHD| |
RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) | 0 | 0.07 | 0.4 | ns |
tSKD2 | Channel-to-channel skew(5) | RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) | 0 | 0.1 | 0.5 | ns |
tSKD3 | Differential part-to-part skew(6) | RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) | 0 | 1 | ns | |
tSKD4 | Differential part-to-part skew(7) | RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) | 0 | 1.2 | ns | |
tTLH | Rise time | RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) | 0.38 | 1.5 | ns | |
tTHL | Fall time | RL = 100 Ω and CL = 10 pF (see Figure 4 and Figure 5) | 0.4 | 1.5 | ns | |
tPHZ | Disable time high to Z | RL = 100 Ω and CL = 10 pF (see Figure 6 and Figure 7) | 5 | ns | ||
tPLZ | Disable time low to Z | RL = 100 Ω and CL = 10 pF (see Figure 6 and Figure 7) | 5 | ns | ||
tPZH | Enable time Z to high | RL = 100 Ω and CL = 10 pF (see Figure 6 and Figure 7) | 7 | ns | ||
tPZL | Enable time Z to low | RL = 100 Ω and CL = 10 pF (see Figure 6 and Figure 7) | 7 | ns | ||
fMAX | Maximum operating frequency(8) | 200 | 250 | MHz |
MAXIMUM PACKAGE POWER DISSIPATION AT 25°C | |
---|---|
D package | 1088 mW |
PW package | 866 mW |
Derate D package | 8.5 mW/°C above 25°C |
Derate PW package | 6.9 mW/°C above 25°C |