JAJS617C July 1999 – July 2016 DS90LV048A
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 16 | I | Receiver enable pin: When EN is low, the receiver is disabled. When EN is high and EN* is low or open, the receiver is enabled. If both EN and EN* are open circuit, then the receiver is disabled. |
EN* | 9 | I | Receiver enable pin: When EN* is high, the receiver is disabled. When EN* is low or open and EN is high, the receiver is enabled. If both EN and EN* are open circuit, then the receiver is disabled. |
GND | 12 | — | Ground pin |
RIN+ | 2, 3, 6, 7 | I | Noninverting receiver input pin |
RIN− | 1, 4, 5, 8 | I | Inverting receiver input pin |
ROUT | 10, 11, 14, 15 | O | Receiver output pin |
VCC | 13 | — | Power supply pin, +3.3V ± 0.3V |