JAJS617C July 1999 – July 2016 DS90LV048A
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage (VCC) | –0.3 | 4 | V | ||
Input voltage (RIN+, RIN−) | –0.3 | 3.6 | V | ||
Enable input voltage (EN, EN*) | –0.3 | VCC + 0.3 | V | ||
Output voltage (ROUT) | –0.3 | VCC + 0.3 | V | ||
Maximum package power dissipation at +25°C | D0016A package | 1025 | mW | ||
PW0016A package | 866 | ||||
Derate D0016A package | above +25°C | 8.2 | mW/°C | ||
Derate PW0016A package | above +25°C | 6.9 | |||
Lead temperature soldering | (4 s) | 260 | °C | ||
Maximum junction temperature | 150 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge(1) | Human-body model (HBM) | ±10000 | V |
Machine model | ±1200 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply voltage, VCC | 3 | 3.3 | 3.6 | V |
Receiver input voltage | GND | 3 | V | |
Operating free air temperature, TA | −40 | 25 | 85 | °C |
THERMAL METRIC(1) | DS90LV048A | UNIT | |
---|---|---|---|
PW (TSSOP) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 110.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 47 | °C/W |
RθJB | Junction-to-board thermal resistance | 54.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 6.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 54.2 | °C/W |
PARAMETER | TEST CONDITIONS | PIN | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VTH | Differential input high threshold | VCM = +1.2 V, 0.05 V, 2.95 V(3) | RIN+, RIN− | −35 | 0 | mV | ||
VTL | Differential input low threshold | −100 | −35 | mV | ||||
VCMR | Common-mode voltage range | VID = 200 mV peak to peak?(4) | 0.1 | 2.3 | V | |||
IIN | Input current | VIN = +2.8 V | VCC = 3.6 V or 0 V | −10 | ±5 | 10 | μA | |
VIN = 0 V | −10 | ±1 | 10 | |||||
VIN = +3.6 V | VCC = 0 V | –20 | ±1 | 20 | ||||
VOH | Output high voltage | IOH = −0.4 mA, VID = +200 mV | ROUT | 2.7 | 3.3 | V | ||
IOH = −0.4 mA, input terminated | 2.7 | 3.3 | ||||||
IOH = −0.4 mA, input shorted | 2.7 | 3.3 | ||||||
VOL | Output low voltage | IOL = 2 mA, VID = −200 mV | 0.05 | 0.25 | V | |||
IOS | Output short-circuit current | Enabled, VOUT = 0 V(5) | −15 | −47 | −100 | mA | ||
IOZ | Output TRI-STATE current | Disabled, VOUT = 0 V or VCC | −10 | ±1 | 10 | μA | ||
VIH | Input high voltage | EN, EN* | 2 | VCC | V | |||
VIL | Input low voltage | GND | 0.8 | V | ||||
II | Input current | VIN = 0 V or VCC, other Input = VCC or GND | −10 | ±5 | 10 | μA | ||
VCL | Input clamp voltage | ICL = −18 mA | −1.5 | −0.8 | V | |||
ICC | No load supply current receivers enabled |
EN = VCC, inputs open | VCC | 9 | 15 | mA | ||
ICCZ | No load supply current receivers disabled |
EN = GND, inputs open | 1 | 5 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPHLD | Differential propagation delay high to low | CL = 15 pF VID = 200 mV (Figure 15 and Figure 16) |
1.2 | 2 | 2.7 | ns |
tPLHD | Differential propagation delay low to high | 1.2 | 1.9 | 2.7 | ns | |
tSKD1 | Differential pulse skew |tPHLD − tPLHD|(3) | 0 | 0.1 | 0.4 | ns | |
tSKD2 | Differential channel-to-channel skew; same device(4) | 0 | 0.15 | 0.5 | ns | |
tSKD3 | Differential part-to-part skew(5) | 1 | ns | |||
tSKD4 | Differential part-to-part skew(6) | 1.5 | ns | |||
tTLH | Rise time | 0.5 | 1 | ns | ||
tTHL | Fall time | 0.35 | 1 | ns | ||
tPHZ | Disable time high to Z | RL = 2 kΩ CL = 15 pF (Figure 17 and Figure 18) |
8 | 14 | ns | |
tPLZ | Disable time low to Z | 8 | 14 | ns | ||
tPZH | Enable time Z to high | 9 | 14 | ns | ||
tPZL | Enable time Z to low | 9 | 14 | ns | ||
fMAX | Maximum operating frequency(7) | All channels switching | 200 | 250 | MHz |