JAJSGU8B September 2005 – January 2019 DS90LV049H
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | PIN | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
LVCMOS Input DC Specifications (Driver Inputs, ENABLE Pins) | |||||||
VIH | Input High Voltage | DIN
EN EN |
2 | VDD | V | ||
VIL | Input Low Voltage | GND | 0.8 | V | |||
IIH | Input High Current | VIN = VDD | −10 | 1 | +10 | μA | |
IIL | Input Low Current | VIN = GND | −10 | −0.1 | +10 | μA | |
VCL | Input Clamp Voltage | ICL = −18 mA | −1.5 | −0.6 | V | ||
LVDS Output DC Specifications (Driver Outputs) | |||||||
| VOD | | Differential Output Voltage | RL = 100 Ω
(Figure 2) |
DOUT− DOUT+ | 250 | 350 | 450 | mV |
ΔVOD | Change in Magnitude of VOD for Complementary Output States | 1 | 35 | |mV| | |||
VOS | Offset Voltage | 1.125 | 1.23 | 1.375 | V | ||
ΔVOS | Change in Magnitude of VOS for Complementary Output States | 1 | 25 | |mV| | |||
IOS | Output Short-Circuit Current(4) | ENABLED,
DIN = VDD, DOUT+ = 0 V or DIN = GND, DOUT− = 0 V |
−5.8 | −9 | mA | ||
IOSD | Differential Output Short-Circuit Current(4) | ENABLED, VOD = 0 V | −5.8 | −9 | mA | ||
IOFF | Power-off Leakage | VOUT = 0 V or 3.6 V
VDD = 0 V or Open |
−20 | ±1 | +20 | μA | |
IOZ | Output TRI-STATE Current | EN = 0 V and EN = VDD
VOUT = 0 V or VDD |
−10 | ±1 | +10 | μA | |
LVDS Input DC Specifications (Receiver Inputs) | |||||||
VTH | Differential Input High Threshold | VCM = 1.2 V, 0.05 V, 2.35 V | RIN+ RIN- | −15 | 35 | mV | |
VTL | Differential Input Low Threshold | –100 | −15 | mV | |||
VCMR | Common-Mode Voltage Range | VID = 100 mV, VDD=3.3 V | 0.05 | 3 | V | ||
IIN | Input Current | VDD=3.6 V
VIN =0 V or 2.8 V |
−12 | ±4 | +12 | μA | |
VDD=0 V
VIN =0 V or 2.8 V or 3.6 V |
−10 | ±1 | +10 | μA | |||
LVCMOS Output DC Specifications (Receiver Outputs) | |||||||
VOH | Output High Voltage | IOH = -0.4 mA, VID= 200 mV | ROUT | 2.7 | 3.3 | V | |
VOL | Output Low Voltage | IOL = 2 mA, VID = 200 mV | 0.05 | 0.25 | V | ||
IOZ | Output TRI-STATE Current | Disabled, VOUT =0 V or VDD | –10 | ±1 | +10 | μA | |
General DC Specifications | |||||||
IDD | Power Supply Current(5) | EN = 3.3 V | VDD | 21 | 35 | mA | |
IDDZ | TRI-State Supply Current | EN = 0 V | 15 | 25 | mA |