JAJSGU8B September 2005 – January 2019 DS90LV049H
PRODUCTION DATA.
Table 1 shows how the LVDS driver single-ended input to differential output relationship is defined for DS90LV049H. When the driver input is left open, the differential output is undefined.
| INPUT | OUTPUT | |
|---|---|---|
| DINx | DOUTx+ | DOUTx– |
| H | H | L |
| L | L | H |
| Open | ? | ? |
Table 2 shows how the LVDS receiver differential input to single-ended output relationship is defined for DS90LV049H. The DS90LV049H receiver is capable of detecting signals as low as 100 mV, over a ±1-V common-mode range centered around 1.2 V.
| INPUTS | OUTPUT | |
|---|---|---|
| VID = [RINx+] – [RINx–] | ROUTx | |
| VID ≥ 0 V | H | |
| VID ≤ –0.1 V | L | |
| Full Fail-Safe OPEN/SHORT or Terminated | H | |