JAJSLQ3 December 2023 DS90LVRA2-Q1
PRODUCTION DATA
Bypass capacitors must be used on power pins. It is recommended to use surface mount high frequency ceramic 0.1μF and 0.01μF capacitors in parallel at the power supply pin with the smallest value capacitor closest to the device supply pin. Additional scattered capacitors over the printed circuit board will improve decoupling. Multiple vias should be used to connect the decoupling capacitors to the power planes. A 10μF (35V) or greater solid tantalum capacitor should be connected at the power entry point on the printed circuit board between the supply and ground.