JAJSPJ1 December 2022 DS90LVRA2
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VITH | Positive-going differential input voltage threshold | VIB = -1 V or 2 V, VCC = 1.62 V to 1.98 V | 100 | mV | ||
VITL | Negative-going differential input voltage threshold |
-100 | ||||
VHYS | Differential input voltage hysteresis, VIT1 – VIT2 |
VCC = 1.62 V to 1.98 V |
20 | 40 | 90 | mV |
VCM_RANGE | Input common mode voltage range | VCC = 1.62 - 1.98 V | -1 | 1.2 | 2 | V |
VOH_1V8 | High-level output voltage | IOH = –4 mA, VCC=1.8 V ±10% | 1.3 | V | ||
VOL_1V8 | Low-level output voltage | IOL = 4 mA, VCC=1.8 V ±10% | 0.2 | V | ||
ICC_ACTIVE | Supply current | VCC = 1.98 V, No load, Steady-state, VID=200 mV/-200 mV | 25 | mA | ||
II | Input current (A or B inputs) |
VI = -1.0 V, Other input open | ±35 | µA | ||
II | Input current (A or B inputs) |
VI = 2.0 V, Other input open | ±20 | µA | ||
II(OFF) | Power-off output current (Y or Z outputs) |
VY or VZ = 1.98 V, VCC = 0 V | ±20 | µA | ||
II(OFF) | Power-off input current (A or B inputs) |
VA or VB = -1 V or 2.0 V, VCC = 0 V | ±35 | µA |