JAJSKM3A november 2020 – november 2020 DS90UB633A-Q1
PRODUCTION DATA
When a PCLK is not applied to the DS90UB633A-Q1, the serializer establishes the FPD-III link using an internal oscillator. During normal operation (not BIST) the frequency of the internal oscillator can be adjusted from DS90UB633A-Q1 register 0x14[2:1] according to Table 7-3. In BIST mode, the internal oscillator frequency should only be adjusted from the DS90UB662-Q1. The BIST frequency can be set by either pin strapping (Table 7-4) or register (Table 7-5). In BIST DS90UB633A-Q1 register 0x14[2:1] is automatically loaded from the DS90UB662-Q1 through the bi-directional control channel.
DS90UB633A-Q1 Reg 0x14 [2:1] | 10-BIT MODE | 12-BIT MODE |
---|---|---|
00 | Reserved | Reserved |
01 | 100 MHz | 75 MHz |
10 | Reserved | Reserved |
11 | Reserved | Reserved |