JAJSMU0 February 2023 DS90UB635-Q1
PRODUCTION DATA
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7 | RESERVED | R/W | 0x0 | Reserved. |
| 6:4 | SENSE_V0_HI | R/W | 0x6 | GPIO0/V0 sensor upper limit. When the GPIO0 is configured as a voltage sensor, and the voltage measured is above the SENSE_V0_HI, it triggers the V0_SENSOR_HI alarm in the SENSOR_STATUS register. The max reading can be read from VOLTAGE_SENSOR_V0_MAX. |
| 3 | RESERVED | R/W | 0x0 | Reserved. |
| 2:0 | SENSE_V0_LO | R/W | 0x2 | GPIO0/V0 sensor lower limit. When the GPIO0 is configured as a voltage sensor, and the voltage measured is below the SENSE_V0_LO, it triggers the V0_SENSOR_LOW alarm in the SENSOR_STATUS register. The min reading can be read from VOLTAGE_SENSOR_V0_MIN. |