JAJSMU0 February 2023 DS90UB635-Q1
PRODUCTION DATA
This serializer may be configured by the use of an I2C-compatible serial control bus. Multiple devices may share the serial control bus (up to two device addresses are supported). The device address is set through a resistor divider (RHIGH and RLOW – see Circuit to Bias IDX Pin) connected to the IDX pin.