JAJSMU0 February 2023 DS90UB635-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | RESERVED | R/W | 0x0 | Reserved. |
6 | RESERVED | S, R | S | Reserved. |
5 | RESERVED | R/W | 0x0 | Reserved. |
4 | MODE_OV | R/W | 0x0 | 0: Serializer Mode from the strapped MODE pin 1: Register Mode overrides strapped value |
3 | MODE_DONE | R | 0x0 | Indicates MODE value has stabilized and been latched. |
2:0 | MODE | S, R/W | S | This field always indicates the MODE setting of the device. When bit 4 of this register is 0, this field is read-only and shows the Mode Setting. When bit 4 of this register is 1, this field is read/write and can be used to assign MODE. Mode is latched from strap value when PDB transitions LOW to HIGH. Mode of operation: 000: CSI-2 Synchronous Mode 001: Reserved 010: CSI-2 Non-synchronous external clock Mode (Requires a local clock source) 011: CSI-2 Non-synchronous Internal AON Clock 101: DVP External Clock Backward-Compatible Mode (Requires local clock source) |