JAJSMU0 February 2023 DS90UB635-Q1
PRODUCTION DATA
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7:5 | RESERVED | R | 0x0 | Reserved. |
| 4:2 | IA_SEL | R/W | 0x0 | Indirect Register Select: Selects target for register access 000 : PATGEN 001 : FPD3 TX Registers 010: DIE ID Data |
| 1 | IA_AUTO_INC | R/W | 0x0 | Indirect Access Auto Increment: Enables auto-increment mode. Upon completion of a read or write, the register address is automatically incremented by 1. |
| 0 | IA_READ | R/W | 0x0 | Indirect Access Read: Setting this allows generation of a read strobe to the selected register block upon setting of the IND_ACC_ADDR register. In auto-increment mode, read strobes are also asserted following a read of the IND_ACC_DATA register. This function is only required for blocks that need to pre-fetch register data. |