JAJSMU0 February 2023 DS90UB635-Q1
PRODUCTION DATA
When paired with compatible deserializers, any of the DS90UB635-Q1 GPIO pins can be use for frame synchronization. This feature is useful when multiple sensors are connected to a deserializer hub. A frame synchronization signal (FrameSync) can be sent through the back channel using any of the back channel GPIOs. The FrameSync signal arrives at the serializers with limited skew.