JAJSMU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:1 | SER_ID | RW | 0x00 | Remote Serializer ID This field is normally loaded automatically from the remote Serializer. |
0 | FREEZE_DEVICE_ID | RW | 0 | Freeze Serializer Device ID Prevent auto-loading of the Serializer Device ID from the Forward Channel. The ID is frozen at the value written. |