JAJSMU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:2 | RESERVED | R | 0x0 | Reserved |
1 | RESERVED | R | 0 | Reserved |
0 | TX_PORT_PASS | R | 0 | TX Port Pass The TX_PORT_PASS indicates the CSI port is actively delivering valid video data. The status is cleared based on detection of an error condition that interrupts transmission. |