JAJSMU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | CSI_REPLICATE | RW | 0 | CSI Replicate Mode. When set to a 1, the CSI output from port 0 will also be generated on CSI port 1. In this mode, each CSI port may be one or two lanes only. The same output data will be presented on both ports. |
6 | FWD_SYNC _AS_AVAIL | RW | 0 | Set to 1 after start-up |
5:4 | RESERVED | R | 0 | Reserved. |
3:2 | RESERVED | RW | 00 | Reserved |
1 | RESERVED | RW | 0 | Reserved. |
0 | CSI0_RR_FWD | RW | 1 | Enable round robin forwarding for CSI TX output port. When this mode is enabled, no attempt is made to synchronize the video traffic. When multiple sources have data available to forward, the data will tend to be forwarded in a round-robin fashion. 0: Round robin forwarding disabled 1: Round robin forwarding enabled Only one of CSI0_RR_FWD and CSI0_SYNC_FWD must be set at a time. |