JAJSMU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | GPIO3_OUT_SEL | RW | 0x0 | GPIO3 Output Select Determines the output data for the selected source. See Section 7.4.12.2. |
4:2 | GPIO3_OUT_SRC | RW | 0x0 | GPIO3 Output Source Select Selects output source for GPIO3 data. See Table 7-6. |
1 | GPIO3_OUT_VAL | RW | 0 | GPIO3 Output Value This register provides the output data value when the GPIO pin is enabled to output the local register controlled value by setting GPIO3_OUT_SRC[2:0] = 100 and GPIO3_OUT_SEL[2:0] = 000 |
0 | GPIO3_OUT_EN | RW | 0 | GPIO3 Output Enable. Must be set to zero when configured as an input in GPIO Input Control register, 0x0F[3] = 1. 0: Disabled 1: Enabled |