JAJSMU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | GPIO2_OUT_SEL | RW | 0x0 | GPIO2 Output Select Determines the output data for the selected source. See Section 7.4.12.2. |
4:2 | GPIO2_OUT_SRC | RW | 0x0 | GPIO2 Output Source Select Selects output source for GPIO2 data: See Table 7-6. |
1 | GPIO2_OUT_VAL | RW | 0 | GPIO2 Output Value This register provides the output data value when the GPIO pin is enabled to output the local register controlled value by setting GPIO2_OUT_SRC[2:0] = 100 and GPIO2_OUT_SEL[2:0] = 00 |
0 | GPIO2_OUT_EN | RW | 0 | GPIO2 Output Enable. Must be set to zero when configured as an input in GPIO Input Control register, 0x0F[2] = 1. 0: Disabled 1: Enabled |