JAJSMU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
When paired with the DS90UB63x-Q1 CSI-2 serializer, the DS90UB638-Q1 is capable of receiving diagnostic indicators from the serializer. The sensor alarm and status diagnostic information are reported in the SENSOR_STS_X registers (0x51 to 0x54 in Table 7-80). The interrupt capability from detected status changes in sensor are described in Section 7.5.7.2.2. Sensor Status This interrupt condition will be cleared by reading the SEN_INT_RISE_STS and SEN_INT_FALL_STS registers.