JAJSKM4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | RESERVED | - | 0x0 | Reserved |
4 | TS_FREEZE | R/W | 0 | Freeze Timestamps 0: Normal operation 1: Freeze timestamps Setting this bit will freeze timestamps and clear the TS_READY flag. The TS_FREEZE bit should be cleared after reading timestamps to resume operation. |
3 | TS_ENABLE3 | R/W | 0 | Timestamp Enable RX Port 3 0: Disabled 1: Enabled |
2 | TS_ENABLE2 | R/W | 0 | Timestamp Enable RX Port 2 0: Disabled 1: Enabled |
1 | TS_ENABLE1 | R/W | 0 | Timestamp Enable RX Port 1 0: Disabled 1: Enabled |
0 | TS_ENABLE0 | R/W | 0 | Timestamp Enable RX Port 0 0: Disabled 1: Enabled |