JAJSKM4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
Recommended to set bit seven in the FPD-Link III encoder control register to 0 in order to prevent any updates of link information values from encoded packets that do not pass CRC check. The FPD-Link III Encoder CRC flag must also be in place by setting FPD3_ENC_CRC_DIS (register 0x4A[4]) to 1.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | RESERVED | R/W | 1 | 0: Enable FPD-Link III encoder CRC (recommended) 1: Disable FPD-Link III encoder CRC |
6:0 | RESERVED | - | 0x03 | Reserved |