JAJSKM4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
Interrupts can be brought out on the INTB pin as controlled by the INTERRUPT_CTL 0x23 (Table 7-53) and INTERRUPT_STS 0x24 (Table 7-54) registers. The main interrupt control registers provide control and status for interrupts from the individual sources. Sources include each of the four FPD3 Receive ports as well as each of the two CSI-2 Transmit ports. Clearing interrupt conditions requires reading the associated status register for the source. The setting of the individual interrupt status bits is not dependent on the related interrupt enable controls. The interrupt enable controls whether an interrupt is generated based on the condition, but does not prevent the interrupt status assertion.
For an interrupt to be generated based on one of the interrupt status assertions, both the individual interrupt enable and the INT_EN control must be set in the INTERRUPT_CTL 0x23 register. For example, to generate an interrupt if IS_RX0 is set, both the IE_RX0 and INT_EN bits must be set. If IE_RX0 is set but INT_EN is not, the INT status is indicated in the INTERRUPT_STS register, and the INTB pin does not indicate the interrupt condition.
See the INTERRUPT_CTL (Table 7-53) and INTERRUPT_STS (Table 7-54) register for details.