JAJSKM4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | PIN OR FREQUENCY | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
LVCMOS I/O | |||||||
tCLH | LVCMOS low-to-high transition time | V(VDDIO) = 1.71 V to 1.89 V OR V(VDDIO) = 3.0 V to 3.6 V CL = 8 pF (lumped load) Default Registers (Figure 6-1) |
GPIO[7:0] | 2.5 | ns | ||
tCHL | LVCMOS high-to-low transition time | GPIO[7:0] | 2.5 | ||||
tPDB | PDB reset pulse width | Power supplies applied and stable (Figure 9-1) | PDB | 2 | ms | ||
FPD-LINK III RECEIVER INPUT | |||||||
VIN | Single ended input voltage | Coaxial cable attenuation = -19.2 dB @ 2.1 GHz | RIN0+, RIN0-, RIN1+, RIN1-, RIN2+, RIN2-, RIN3+, RIN3- | 60 | mV | ||
VID | Differential input voltage | STP cable attenuation = -19.6 dB @ 2.1 GHz | 115 | mV | |||
tDDLT | Deserializer data lock time | Raw Mode, paired with DS90UB633A-Q1, coaxial cable attenuation = -14 dB @ 1.0 GHz, AEQ range +/-3 | 15 | 30 | ms | ||
Raw Mode, paired with DS90UB633A-Q1, coaxial cable attenuation = -14 dB @ 1.0 GHz, AEQ default range | 400 | ms | |||||
tIJIT | Input Jitter | CSI-2 Mode, paired with DS90UB63x CSI-2 Serializer, coaxial cable attenuation = -19.2 dB @ 2.1 GHz, Jitter frequency > FPD3_PCLK(1) / 15 See Section 7.4.6 | 0.4 | UI | |||
CSI-2 Mode, paired with DS90UB63x CSI-2 Serializer, STP cable attenuation = -19.6 dB @ 2.1 GHz, Jitter frequency > FPD3_PCLK(1) / 15 See Section 7.4.6 | |||||||
FPD-LINK III BACK CHANNEL DRIVER | |||||||
EW-BC | Back channel output eye width | Coaxial or STP configuration, fBC = 2.5 Mbps | RIN0+, RIN0-, RIN1+, RIN1-, RIN2+, RIN2-, RIN3+, RIN3- | 0.7 | 0.8 | UIBC | |
EH-BC | Back channel output eye height | Coaxial configuration, fBC = 52 Mbps | 130 | 160 | mV | ||
STP configuration, fBC = 52 Mbps | 260 | 320 | mV | ||||
fBC | Back channel data | CSI-2 synchronous mode | RIN0+, RIN0-, RIN1+, RIN1-, RIN2+, RIN2-, RIN3+, RIN3- | 2x REFCLK | Mbps | ||
CSI-2 synchronous mode, no REFCLK | 46 | 56 | Mbps | ||||
CSI-2 non-synchronous mode | 2x REFCLK /5 | Mbps | |||||
Raw Mode | REFCLK/10 | Mbps |