JAJSKM4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
CSI-2 TX port-specific register. The CSI-2 Port Select register 0x32 configures which unique CSI-2 TX port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | RESERVED | - | 0 | Reserved |
6 | CSI_CAL_EN | R/W | 0 | Enable initial CSI-2 Skew-Calibration sequence When the initial skew-calibration sequence is enabled, the CSI-2 Transmitter will send the sequence at initialization, prior to sending any HS data. This bit should be set when operating at 1.6 Gbps CSI-2 speed (as configured in the CSI_PLL register). 0: Disabled 1: Enabled |
5:4 | CSI_LANE_COUNT | R/W | 0x0 | CSI-2 lane count 00: 4 lanes 01: 3 lanes 10: 2 lanes 11: 1 lane |
3:2 | CSI_ULP | R/W | 0 | Force LP00 state on data/clock lanes 00: Normal operation 01: LP00 state forced only on data lanes 10: Reserved 11: LP00 state forced on data and clock lanes |
1 | CSI_CONTS_CLOCK | R/W | 0 | Enable CSI-2 continuous clock mode 0: Disabled 1: Enabled NOTE: When enabled, the CSI-2 Transmitter will enter continuous clock mode upon transmission of the first packet |
0 | CSI_ENABLE | R/W | 0 | Enable CSI-2 output 0: Disabled 1: Enabled NOTE: Forwarding should be disabled (via the FWD_CTL1 register) prior to enabling or disabling the CSI-2 output. |