JAJSKM4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
Once enabled, it is typically best to leave the CSI-2 Transmitter enabled, and only change the forwarding controls if changes are required to the system. When enabling and disabling the CSI-2 Transmitter, forwarding should be disabled to ensure proper start and stop of the CSI-2 Transmitter.
When enabling and disabling the CSI-2 Transmitter, use the following sequence:
To Disable:
To Enable: