JAJSKM4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
CSI-2 TX port-specific register. The CSI-2 Port Select register 0x32 configures which unique CSI-2 TX port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | RESERVED | - | 0x0 | Reserved |
4 | IE_RX_PORT_INT | R/W | 0 | RX Port Interrupt Enable Enable interrupt based on receiver port interrupt for the RX Ports being forwarded to the CSI-2 Transmit Port. |
3 | IE_CSI_SYNC_ERROR | R/W | 0 | CSI-2 Sync Error interrupt Enable Enable interrupt on CSI-2 Synchronization enable. |
2 | IE_CSI_SYNC | R/W | 0 | CSI-2 Synchronized interrupt Enable Enable interrupts on CSI-2 Transmit Port assertion of CSI-2 Synchronized Status. |
1 | IE_CSI_PASS_ERROR | R/W | 0 | CSI-2 RX Pass Error interrupt Enable Enable interrupt on CSI-2 Pass Error |
0 | IE_CSI_PASS | R/W | 0 | CSI-2 Pass interrupt Enable Enable interrupt on CSI-2 Transmit Port assertion of CSI-2 Pass. |