JAJSKM4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
RX port-specific register. The FPD-Link III Port Select register 0x4C configures which unique Rx port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | EQ_STAGE_1 _SELECT_VALUE | R/W | 0x3 | EQ select value [5:3] - Used if adaptive EQ is bypassed. |
4 | AEQ_LOCK_MODE | R/W | 0 | Adaptive Equalizer lock mode When set to a 1, Receiver Lock status requires the Adaptive Equalizer to complete adaption. When set to a 0, Receiver Lock is based only on the Lock circuit itself. AEQ may not have stabilized. |
3:1 | EQ_STAGE_2 _SELECT_VALUE | R/W | 0x0 | EQ select value [2:0] - Used if adaptive EQ is bypassed. |
0 | ADAPTIVE_EQ _BYPASS | R/W | 0 | 1: Disable adaptive EQ 0: Enable adaptive EQ |