JAJSKM4A november 2020 – november 2020 DS90UB662-Q1
PRODUCTION DATA
RX port-specific register. The FPD-Link III Port Select register 0x4C configures which unique Rx port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:6 | RESERVED | - | 0x0 | Reserved |
5:3 | EQ_STATUS_2 | R | 0x0 | Adaptive EQ Status 2 |
2:0 | EQ_STATUS_1 | R | 0x0 | Adaptive EQ Status 1 |