SNLS420D July 2012 – July 2015 DS90UB913Q-Q1 , DS90UB914Q-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The DS90UB91xQ-Q1 chipset offers an FPD-Link III interface with a high-speed forward channel and a bidirectional control channel for data transmission over a single differential pair. The DS90UB91xQ-Q1 chipsets incorporate differential signaling on both the high-speed forward channel and bidirectional control channel data paths. The serializer and deserializer pair is targeted for connections between imagers and video processors in an electronic control unit (ECU). This chipset is ideally suited for driving video data that requires up to 12-bit pixel depth plus two synchronization signals along with bidirectional control channel bus.
There is a multiplexer at the deserializer to choose between two input imagers. The deserializer can have only one active input imager. The primary video transport converts 10- and 12-bit data over a single high-speed serial stream, along with a separate low latency bidirectional control channel transport that accepts control information from an I2C port and is independent of video blanking period.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DS90UB913Q-Q1 | WQFN (32) | 5.00 mm × 5.00 mm |
DS90UB914Q-Q1 | WQFN (48) | 7.00 mm × 7.00 mm |
Changes from C Revision (January 2014) to D Revision
Changes from B Revision (April 2013) to C Revision
Changes from A Revision (April 2013) to B Revision
Using TI’s embedded-clock technology allows transparent full-duplex communication over a single differential pair, carrying asymmetrical bidirectional control channel information in both directions. This single serial stream simplifies transferring a wide data bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. This significantly saves system cost by narrowing paths, which reduces PCB layers, cable width, connector size and pins. In addition, the deserializer inputs provide adaptive equalization to compensate for loss from the media over longer distances. Internal DC-balanced encoding and decoding is used to support AC-coupled interconnects. The Serializer is offered in a 32-pin WQFN package and the deserializer is offered in a 48-pin WQFN package.
PART NUMBER | FPD-III FUNCTION | PACKAGE | TRANSMISSION MEDIA | PCLK FREQUENCY |
---|---|---|---|---|
DS90UB913Q-Q1 | Serializer | 32-Pin RTV (WQFN) | STP | 10 to 100 MHz |
DS90UB913A-Q1 | Serializer | 32-Pin RTV (WQFN) | Coax or STP | 25 to 100 MHz |
DS90UB914Q-Q1 | Deserializer | 48-Pin RHS (WQFN) | STP | 10 to 100 MHz |
DS90UB914A-Q1 | Deserializer | 48-Pin RHS (WQFN) | Coax or STP | 25 to 100 MHz |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
LVCMOS PARALLEL INTERFACE | |||
DIN[0:11] | 19, 20, 21, 22, 23, 24, 26, 27, 29, 30, 31, 32 |
Inputs, LVCMOS with pulldown |
Parallel data inputs |
HSYNC | 1 | Inputs, LVCMOS with pulldown |
Horizontal SYNC input |
PCLK | 3 | Input, LVCMOS with pulldown |
Pixel clock input pin Strobe edge set by TRFB control register. |
VSYNC | 2 | Inputs, LVCMOS with pulldown |
Vertical SYNC input |
GENERAL-PURPOSE OUTPUT (GPO) | |||
GPO[1:0] | 16, 15 | Output, LVCMOS | General-purpose output pins can be configured as outputs; used to control and respond to various commands. GPO[0:1] can be configured to be the outputs for input signals coming from GPIO[0:1] pins on the deserializer or can be configured to be outputs of the local register on the serializer. |
GPO[2]/ CLKOUT |
17 | Output, LVCMOS | GPO2 pin can be configured to be the output for input signal coming from the GPIO2 pin on the deserializer or can be configured to be the output of the local register on the serializer. It can also be configured to be the output clock pin when the DS90UB913Q-Q1 device is used in the External Oscillator mode. See Applications Information for a detailed description of the DS90UB91xQ-Q1 chipsets working with the external oscillator. |
GPO[3]/ CLKIN |
18 | Input/Output, LVCMOS | GPO3 can be configured to be the output for input signals coming from the GPIO3 pin on the deserializer or can be configured to be the output of the local register setting on the serializer. It can also be configured to be the input clock pin when the DS90UB913Q-Q1 serializer is working with an external oscillator. See Applications Information section for a detailed description of the DS90UB91xQ-Q1 chipsets working with an external oscillator. |
BIDIRECTIONAL CONTROL BUS - I2C COMPATIBLE | |||
SCL | 4 | Input/Output, Open-Drain |
Clock line for the bidirectional control bus communication SCL requires an external pullup resistor to VDDIO. |
SDA | 5 | Input/Output, Open-Drain |
Data line for the bidirectional control bus communication SDA requires an external pullup resistor to VDDIO. |
MODE | 8 | Input, LVCMOS with pulldown |
Device mode select
Resistor to Ground and 10-kΩ pullup to 1.8-V rail. MODE pin on the serializer can be used to select whether the system is running off the PCLK from the imager or an external oscillator. See details in Table 3. |
ID[x] | 6 | Input, analog | Device ID address select
The ID[x] pin on the serializer is used to assign the I2C device address. Resistor to Ground and 10-kΩ pullup to 1.8-V rail. See Table 1. |
CONTROL AND CONFIGURATION | |||
PDB | 9 | Input, LVCMOS with pulldown |
Power down Mode Input Pin
PDB = H, serializer is enabled and is ON. PDB = L, Serailizer is in power-down mode. When the serializer is in power-down, the PLL is shutdown, and IDD is minimized. Programmed control register data are NOT retained and reset to default values |
RES | 7 | Input, LVCMOS with pulldown |
Reserved This pin MUST be tied LOW. |
FPD-Link III INTERFACE | |||
DOUT+ | 13 | Input/Output, CML | Noninverting differential output, bidirectional control channel input. The interconnect must be AC-coupled with a 100-nF capacitor. |
DOUT– | 12 | Input/Output, CML | Inverting differential output, bidirectional control channel input. The interconnect must be AC-coupled with a 100-nF capacitor. |
POWER AND GROUND | |||
VDDPLL | 10 | Power, Analog | PLL Power, 1.8 V ±5% |
VDDT | 11 | Power, Analog | Tx Analog Power, 1.8 V ±5% |
VDDCML | 14 | Power, Analog | CML and bidirectional channel driver power, 1.8 V ±5% |
VDDD | 28 | Power, Digital | Digital power, 1.8 V ±5% |
VDDIO | 25 | Power, Digital | Power for I/O stage. The single-ended inputs and SDA, SCL are powered from VDDIO. VDDIO can be connected to a 1.8 V ±5% or 2.8 V ±10% or 3.3 V ±10% |
VSS | DAP | Ground, DAP | DAP must be grounded. DAP is the large metal contact at the bottom side, located at the center of the WQFN package. Connected to the ground plane (GND) with at least 9 vias. |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
LVCMOS PARALLEL INTERFACE | |||
ROUT[11:0] | 11, 12, 13, 14, 15, 16, 18, 19, 21, 22, 23, 24 |
Outputs, LVCMOS | Parallel data outputs |
HSYNC | 10 | Output, LVCMOS | Horizontal SYNC output |
PCLK | 8 | Output, LVCMOS | Pixel clock output pin Strobe edge set by RRFB control register |
VSYNC | 9 | Output, LVCMOS | Vertical SYNC output |
GENERAL-PURPOSE INPUT/OUTPUT (GPIO) | |||
GPIO[1:0] | 27, 28 | Digital Input/Output, LVCMOS | General-purpose input/output pins can be used to control and respond to various commands. They may be configured to be the input signals for the corresponding GPOs on the serializer or they may be configured to be outputs to follow local register settings. |
GPIO[3:2] | 25, 26 | Digital Input/Output LVCMOS | General-purpose input/output pins GPO[2:3] can be configured to be input signals for GPOs on the serializer. In addition they can also be configured to be outputs to follow the local register settings. When the SerDes chipsets are working with an external oscillator, these pins can be configured only to be outputs to follow the local register settings. |
BIDIRECTIONAL CONTROL BUS - I2C COMPATIBLE | |||
SCL | 2 | Input/Output, Open-Drain |
Clock line for the bidirectional control bus communication SCL requires an external pullup resistor to VDDIO. |
SDA | 1 | Input/Output, Open-Drain |
Data line for bidirectional control bus communication SDA requires an external pullup resistor to VDDIO. |
MODE | 37 | Input, LVCMOS with pullup |
Device mode select pin
Resistor-to-Ground and 10-kΩ pullup to 1.8-V rail. The MODE pin on the deserializer can be used to configure the serializer and deserializer to work in different input PCLK range. See details in Table 8. 12-bit low-frequency mode (10- to 50-MHz operation): In this mode, the serializer and deserializer can accept up to 12 bits DATA+2 SYNC. Input PCLK range is from 10 MHz to 50 MHz. 12-bit high-frequency mode (15- to 75-MHz operation): In this mode, the serializer and deserializer can accept up to 12 bits DATA + 2 SYNC. Input PCLK range is from 15 MHz to 75 MHz. 10-bit mode (20- to 100-MHz operation): In this mode, the serializer and deserializer can accept up to 10 bits DATA + 2 SYNC. Input PCLK frequency can range from 20 MHz to 100 MHz. Refer to Table 4 in the Applications Information section on how to configure the MODE pin on the deserializer. |
IDx[0:1] | 35, 34 | Input, analog | The IDx[0] and IDx[1] pins on the deserializer are used to assign the I2C device address. Resistor-to-Ground and 10-kΩ pullup to 1.8-V rail. See Table 2
Input pin to select the slave device address. Input is connect to external resistor divider to set programmable Device ID address. |
CONTROL AND CONFIGURATION | |||
PDB | 30 | Input, LVCMOS with pulldown |
Power-down mode input pin
PDB = H, deserializer is enabled and is ON. PDB = L, deserializer is in sleep (power-down mode). When the deserializer is in sleep, programmed control register data are NOT retained and reset to default values. |
LOCK | 48 | Output, LVCMOS |
LOCK status output pin
LOCK = H, PLL is Locked, outputs are active LOCK = L, PLL is unlocked, ROUT and PCLK output states are controlled by OSS_SEL control register. May be used as link status. |
BISTEN | 6 | Input LVCMOS with pulldown |
BIST enable pin
BISTEN=H, BIST mode enabled BISTEN=L, BIST mode is disabled |
PASS | 47 | Output, LVCOMS |
PASS output pin for BIST mode.
PASS = H, ERROR FREE transmission PASS = L, one or more errors were detected in the received payload. See Built-In Self Test section for more information. Leave open if unused. Route to test point (pad) recommended. |
OEN | 5 | Input LVCMOS with pulldown |
Output enable input Refer to Table 5 |
OSS_SEL | 4 | Input LVCMOS with pulldown |
Output sleep state select pin Refer to Table 5 |
SEL | 46 | Input LVCMOS with pulldown |
MUX select line SEL = L, RIN0± input. This selects input A as the active channel on the deserializer. SEL = H, RIN1± input. This selects input B as the active channel on the deserializer. |
FPD-LINK III INTERFACE | |||
RIN0+ | 41 | Input/Output, CML | Noninverting differential input, bidirectional control channel. The IO must be AC coupled with a 100-nF capacitor |
RIN0- | 42 | Input/Output, CML | Inverting differential input, bidirectional control channel. The IO must be AC coupled with a 100-nF capacitor |
RIN1+ | 32 | Input/Output, CML | Noninverting differential input, bidirectional control channel. The IO must be AC coupled with a 100-nF capacitor |
RIN1- | 33 | Input/Output, CML | Inverting differential input, bidirectional control channel. The IO must be AC coupled with a 100-nF capacitor |
RES | 43, 44 | — | Reserved; This pin must always be tied low. |
CMLOUTP/N | 38, 39 | — | Route to test point or leave open if unused |
POWER AND GROUND | |||
VDDIO1/2/3 | 29, 20, 7 | Power, Digital | LVCMOS I/O buffer power, The single-ended outputs and control input are powered from VDDIO. VDDIO can be connected to a 1.8 V ±5% or 3.3 V ±10% |
VDDD | 17 | Power, Digital | Digital core power, 1.8 V ±5% |
VDDSSCG | 3 | Power, Analog | SSCG PLL power, 1.8 V ±5% |
VDDR | 36 | Power, Analog | RX analog power, 1.8 V ±5% |
VDDCML0/1 | 40, 31 | Power, Analog | CML and bidirectional control channel drive power, 1.8 V±5% |
VDDPLL | 45 | Power, Analog | PLL Power, 1.8 V ±5% |
VSS | DAP | Ground, DAP | DAP must be grounded. DAP is the large metal contact at the bottom side, located at the center of the WQFN package. Connected to the ground plane (GND) with at least 16 vias. |