JAJSGI8D April 2016 – October 2019 DS90UB914A-Q1
PRODUCTION DATA.
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±8000 | V | |
Charged device model (CDM), per AEC Q100-011 | ±1000 | ||||
(IEC 61000-4-2)
RD = 330 Ω, Cs = 150pF |
Air Discharge
(DOUT+, DOUT–, RIN+, RIN–) |
±25000 | |||
Contact Discharge
(DOUT+, DOUT–, RIN+, RIN–) |
±8000 | ||||
(ISO10605)
RD = 330 Ω, Cs = 150/330 pF RD = 2 KΩ, Cs = 150/330 pF |
Air Discharge
(DOUT+, DOUT–, RIN+, RIN–) |
±15000 | |||
Contact Discharge
(DOUT+, DOUT–, RIN+, RIN–) |
±7000 |