JAJSGI8D April 2016 – October 2019 DS90UB914A-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
RECOMMENDED INPUT TIMING REQUIREMENTS | ||||||
fSCL | SCL Clock Frequency | Standard Mode | 100 | kHz | ||
Fast Mode | 400 | kHz | ||||
tLOW | SCL Low Period | Standard Mode | 4.7 | µs | ||
Fast Mode | 1.3 | µs | ||||
tHIGH | SCL High Period | Standard Mode | 4 | µs | ||
Fast Mode | 0.6 | µs | ||||
tHD:STA | Hold time for a start or a repeated start condition | Standard Mode | 4 | µs | ||
Fast Mode | 0.6 | µs | ||||
tSU:STA | Set Up time for a start or a repeated start condition | Standard Mode | 4.7 | µs | ||
Fast Mode | 0.6 | µs | ||||
tHD:DAT | Data Hold Time | Standard Mode | 0 | 3.45 | µs | |
Fast Mode | 0 | 900 | ns | |||
tSU:DAT | Data Set Up Time | Standard Mode | 250 | ns | ||
Fast Mode | 100 | ns | ||||
tSU:STO | Set Up Time for STOP Condition | Standard Mode | 4 | µs | ||
Fast Mode | 0.6 | µs | ||||
tBUF | Bus Free time between Stop and Start | Standard Mode | 4.7 | µs | ||
Fast Mode | 1.3 | µs | ||||
tr | SCL & SDA Rise Time | Standard Mode | 1000 | ns | ||
Fast Mode | 300 | ns | ||||
tf | SCL & SDA Fall Time | Standard Mode | 300 | ns | ||
Fast Mode | 300 | ns |