JAJSGI8D April 2016 – October 2019 DS90UB914A-Q1
PRODUCTION DATA.
For the typical coax design applications, use the following as input parameters:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VDDIO | 1.8 V or 3.3 V |
VDD_n | 1.8 V |
AC Coupling Capacitors for RIN± | 0.1 µF, 0.047 µF (For the unused data pin, RIN– ) |
PCLK Frequency | 50 MHz (12-bit low frequency), 75 MHz (12-bit high frequency), 100 MHz (10-bit) |