JAJSCV7E august 2016 – november 2020 DS90UB933-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) HBM ESD Classification Level 3B | ±8000 | V | |
Charged device model (CDM), per AEC Q100-011 CDM ESD Classification Level C6 | Corner pins (1, 8, 9, 16, 17, 24, 25, 32) | ±1000 | |||
Other pins | |||||
(IEC 61000-4-2) D R = 330 Ω, Cs = 150 pF | Air Discharge (DOUT+, DOUT-, RIN+, RIN-) | ±25000 | |||
Contact Discharge (DOUT+, DOUT-, RIN+, RIN-) | ±7000 | ||||
(ISO10605) RD = 330 Ω, Cs = 150/330 pF RD = 2 KΩ, Cs = 150/330 pF | Air Discharge (DOUT+, DOUT-, RIN+, RIN-) | ±15000 | |||
Contact Discharge (DOUT+, DOUT-, RIN+, RIN-) | ±8000 |