7-4 |
OFMT |
R/W |
0h |
Program the output CSI data formats.
0000: RGB888
0001: RGB666
0010: RGB565
0011: YUV420 Legacy
0100: YUV420
0101: YUV422_8
0110: RAW8
0111: RAW10
1000: RAW12
1001: YUV420 (CSPS) |
3-2 |
IFMT |
R/W |
0h |
Program the input data format in HDMI terminology.
00: RGB444
01: YUV422
10: YUV444
11: RAW |
1 |
INV_VS |
R/W |
0h |
When set, the VS received from the digital receiver will be inverted. Because the CSI logic works on active-high VS, this bit is typically set when the VS from the data source is active-low. |
0 |
INV_DE |
R/W |
0h |
When set, the DE received from the digital receiver will be inverted. Because the CSI logic works on active-high DE, this bit is typically set when the DE from the data source is active-low. |