JAJSH34 March 2019 DS90UB940N-Q1
PRODUCTION DATA.
This device features a standalone PLL to clean the I2S data jitter, which allows the device to support high-end car audio systems. If the I2S_CLK frequency is less than 1 MHz, this feature must be disabled through register 0x2B[7]. See Table 11.