8.6.1.17 SlaveAlias_0 Register (Address = 10h) [reset = 0h]
SlaveAlias_0 is described in Table 28.
Return to Summary Table.
Table 28. SlaveAlias_0 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-1 |
SLAVE_ALIAS_ID0 |
R/W |
0h |
7-bit Remote Slave Device Alias ID 0.
Configures the decoder for detecting transactions designated for an I2C Slave device attached to the remote Serializer. The transaction will be remapped to the address specified in the Slave ID0 register. A value of 0 in this field disables access to the remote I2C Slave. |
0 |
RESERVED |
R |
0h |
Reserved |