SNLS454A November 2014 – March 2019 DS90UB947-Q1
PRODUCTION DATA.
PIN | I/O, TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
LVDS INPUT PINS | |||
D7-
D6- D5- D4- D3- D2- D1- D0- |
7
5 3 1 59 55 53 51 |
I, LVDS | Inverting LVDS Data Inputs
Each pair requires external 100-Ω differential termination for standard LVDS levels |
D7+
D6+ D5+ D4+ D3+ D2+ D1+ D0+ |
8
6 4 2 60 56 54 52 |
I, LVDS | True LVDS Data Inputs
Each pair requires external 100-Ω differential termination for standard LVDS levels |
CLK- | 57 | I, LVDS | Inverting LVDS Clock Input
Each pair requires external 100-Ω differential termination for standard LVDS levels |
CLK+ | 58 | I, LVDS | True LVDS Clock Input
Each pair requires external 100-Ω differential termination for standard LVDS levels |
LFOLDI | 63 | Analog | OpenLDI Loop Filter
Connect to a 10-nF capacitor to GND |
FPD-LINK III SERIAL PINS | |||
DOUT0- | 26 | I/O | FPD-Link III Inverting Output 0
The output must be coupled with a 33-nF capacitor |
DOUT0+ | 27 | I/O | FPD-Link III True Output 0
The output must be coupled with a 33-nF capacitor |
DOUT1- | 22 | I/O | FPD-Link III Inverting Output 1
The output must be coupled with a 33-nF capacitor |
DOUT1+ | 23 | I/O | FPD-Link III True Output 1
The output must be coupled with a 33-nF capacitor |
LF | 20 | Analog | FPD-Link III Loop Filter
Connect to a 10-nF capacitor to GND |
CONTROL PINS | |||
SDA | 48 | IO, Open-Drain | I2C Data Input / Output Interface
Open-drain. Must have an external pullup resistor to 1.8 V or 3.3 V. DO NOT FLOAT. Recommended pullup: 4.7 kΩ. |
SCL | 47 | IO, Open-Drain | I2C Clock Input / Output Interface
Open-drain. Must have an external pullup resistor to 1.8 V or 3.3 V. DO NOT FLOAT. Recommended pullup: 4.7 kΩ. |
I2CSEL | 13 | I, LVCMOS | I2C Voltage Level Strap Option
Tie to VDDIO with a 10-kΩ resistor for 1.8-V I2C operation. Leave floating for 3.3-V I2C operation. This pin is read as an input at power up. |
IDx | 19 | I, Analog | I2C Address Select
External pullup to VDD18 is required under all conditions. DO NOT FLOAT. Connect to external pullup and pulldown resistors to create a voltage divider. |
MODE_SEL0 | 18 | Analog | Mode Select 0 Input. Refer to Table 7. |
MODE_SEL1 | 32 | Analog | Mode Select 1 Input. Refer to Table 8. |
PDB | 31 | I, LVCMOS | Power-Down Mode Input Pin |
INTB | 49 | O, Open-Drain | Remote interrupt
INTB = H, Normal Operation INTB = L, Interrupt Request Recommended pullup: 4.7 kΩ to VDDIO. DO NOT FLOAT. |
REM_INTB | 10 | O, LVCMOS | LVCMOS Output
REM_INTB will directly mirror the status of the INTB_IN signal from the remote device. No separate serializer register read will be required to reset and change the status of this pin. |
SPI PINS | |||
MOSI | 46 | IO, LVCMOS | SPI Master Output Slave Input
Only available in Dual Link Mode. Shared with D_GPIO0 |
MISO | 45 | IO, LVCMOS | SPI Master Input Slave Output
Only available in Dual Link Mode. Shared with D_GPIO1 |
SPLK | 44 | IO, LVCMOS | SPI Clock
Only available in Dual Link Mode. Shared with D_GPIO2 |
SS | 43 | IO, LVCMOS | SPI Slave Select
Only available in Dual Link Mode. Shared with D_GPIO3 |
HIGH-SPEED GPIO PINS | |||
D_GPIO0 | 46 | IO, LVCMOS | High-Speed GPIO0
Only available in Dual Link Mode. Shared with MOSI |
D_GPIO1 | 45 | IO, LVCMOS | High-Speed GPIO1
Only available in Dual Link Mode. Shared with MISO |
D_GPIO2 | 44 | IO, LVCMOS | High-Speed GPIO2
Only available in Dual Link Mode. Shared with SPLK |
D_GPIO3 | 43 | IO, LVCMOS | High-Speed GPIO3
Only available in Dual Link Mode. Shared with SS |
GPIO PINS | |||
GPIO0 | 14 | IO, LVCMOS | General-Purpose Input/Output 0 |
GPIO1 | 15 | IO, LVCMOS | General-Purpose Input/Output 1 |
GPIO2 | 38 | IO, LVCMOS | General-Purpose Input/Output 2
Shared with I2S_DC |
GPIO3 | 39 | IO, LVCMOS | General-Purpose Input/Output 3
Shared with I2S_DD |
REGISTER-ONLY GPIO PINS | |||
GPIO5_REG | 37 | IO, LVCMOS | General-Purpose Input/Output 5
Local register control only. Shared with I2S_DB |
GPIO6_REG | 36 | IO, LVCMOS | General-Purpose Input/Output 6
Local register control only. Shared with I2S_DA |
GPIO7_REG | 34 | IO, LVCMOS | General-Purpose Input/Output 7
Local register control only. Shared with I2S_WC |
GPIO8_REG | 35 | IO, LVCMOS | General-Purpose Input/Output 8
Local register control only. Shared with I2S_CLK |
SLAVE MODE LOCAL I2S CHANNEL PINS | |||
I2S_WC | 34 | I, LVCMOS | Slave Mode I2S Word Clock Input. Shared with GPIO7_REG |
I2S_CLK | 35 | I, LVCMOS | Slave Mode I2S Clock Input. Shared with GPIO8_REG |
I2S_DA | 36 | I, LVCMOS | Slave Mode I2S Data Input. Shared with GPIO6_REG |
I2S_DB | 37 | I, LVCMOS | Slave Mode I2S Data Input. Shared with GPIO5_REG |
I2S_DC | 38 | I, LVCMOS | Slave Mode I2S Data Input. Shared with GPIO2 |
I2S_DD | 39 | I, LVCMOS | Slave Mode I2S Data Input. Shared with GPIO3 |
POWER AND GROUND PINS | |||
VDD18 | 24
62 |
Power | 1.8-V (±5%) supply. Refer to Figure 35 or Figure 36. |
VDDOA11 | 50
64 |
Power | 1.1-V (±5%) supply. Refer to Figure 35 or Figure 36. |
VDDA11 | 12 | Power | 1.1-V (±5%) supply. Refer to Figure 35 or Figure 36. |
VDDHS11 | 21
28 |
Power | 1.1-V (±5%) supply. Refer to Figure 35 or Figure 36. |
VDDL11 | 9
42 |
Power | 1.1-V (±5%) supply. Refer to Figure 35 or Figure 36. |
VDDOP11 | 61 | Power | 1.1-V (±5%) supply. Refer to Figure 35 or Figure 36. |
VDDP11 | 17 | Power | 1.1-V (±5%) supply. Refer to Figure 35 or Figure 36. |
VDDS11 | 25 | Power | 1.1-V (±5%) supply. Refer to Figure 35 or Figure 36. |
VDDIO | 16
33 |
Power | 1.8-V (±5%) LVCMOS I/O Power. Refer to Figure 35 or Figure 36. |
GND | Thermal Pad | Ground. | |
OTHER PINS | |||
RES0
RES2 RES3 |
29
40 41 |
Reserved. Tie to GND. | |
RES1 | 30 | Reserved. Connect with 50Ω to GND. | |
NC | 11 | No connect. Leave floating Do not connect to VDD or GND. |