SNLS454A November 2014 – March 2019 DS90UB947-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD11 | Supply Voltage | 1.045 | 1.1 | 1.155 | V |
VDD18 | Supply Voltage | 1.71 | 1.8 | 1.89 | V |
VDDIO | LVCMOS Supply Voltage | 1.71 | 1.8 | 1.89 | V |
VDDI2C, 1.8-V Operation | 1.71 | 1.8 | 1.89 | V | |
VDDI2C, 3.3-V Operation | 3.135 | 3.3 | 3.465 | V | |
TA | Operating Free Air Temperature | −40 | 25 | 105 | °C |
TCLH1 | Allowable ending ambient temperature for continuous PLL lock when ambient temperature is rising under the following condition:
−40°C ≤ starting ambient temperature (TS) < 0°C.(1) |
TS | 80 | °C | |
TCLH2 | Allowable ending ambient temperature for continuous PLL lock when ambient temperature is rising under the following condition:
0°C ≤ starting ambient temperature (TS) ≤ 105°C.(1) |
TS | 105 | °C | |
TCHL1 | Allowable ending ambient temperature for continuous PLL lock when ambient temperature is rising under the following condition:
45°C < starting ambient temperature (TS) ≤ 105°C.(1) |
25 | TS | °C | |
TCHL2 | Allowable ending ambient temperature for continuous PLL lock when ambient temperature is rising under the following condition:
−20°C ≤ starting ambient temperature (TS) ≤ 45°C.(1) |
TS − 20 | TS | °C | |
OpenLDI Clock Frequency (Single Link) | 25 | 170 | MHz | ||
OpenLDI Clock Frequency (Dual Link) | 50 | 170 | MHz |