JAJSGI9D October 2014 – February 2022 DS90UB948-Q1
PRODUCTION DATA
When using the latest generation of FPD-Link III devices (DS90UB94x-Q1), serializers or deserializer registers may be accessed simultaneously from both local and remote I2C Controllers. These devices have internal logic to properly arbitrate between sources to allow proper read and write access without risk of corruption.
Access to remote I2C Targets is still be allowed in only one direction at a time (camera or display mode).