JAJSDY6D september 2017 – march 2023 DS90UB953-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | RESERVED | R/W | 0x0 | Reserved. |
4 | DVP_DT_ANY_EN | R/W | 0x0 | When asserted, allows any packet with a Long data type (DT) packet through DVP. |
3 | DVP_DT_MATCH_EN | R/W | 0x0 | When asserted, allows data type matching based on the value in the DVP_DT register. Note: When this bit is asserted, writes to the DVP_DT register are blocked. |
2 | DVP_DT_YUV_EN | R/W | 0x0 | When asserted, allows YUV 10-bit DTs through DVP when mode_100m is also asserted (YUV 10-bit DTs are 0x19, 0x1d, and 0x1f). |
1 | DVP_FV_IN | R/W | 0x0 | Invert Frame Valid Polarity. |
0 | DVP_LV_INV | R/W | 0x0 | Invert Line Valid Polarity. |