JAJSDY6D september 2017 – march 2023 DS90UB953-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | CFG_CKSUM_ STS | R | 0x0 | Config Checksum Passed. This bit is set following initialization if the Configuration data in the eFuse ROM had a valid checksum. |
6 | CFG_INIT_DONE | R | 0x0 | Power-up initialization complete. This bit is set after Initialization is complete. Configuration from eFuse ROM has completed. |
5:0 | RESERVED | R | 0x00 | Reserved. |