JAJSDW4C August 2017 – January 2023 DS90UB954-Q1
PRODUCTION DATA
RX port specific register. The FPD-Link III Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | GPIO3_INT_STS | R/RC | 0x0 | GPIO3 Interrupt Status. This bit indicates an interrupt condition has been met for GPIO3. This bit is cleared on read. |
6 | GPIO2_INT_STS | R/RC | 0x0 | GPIO2 Interrupt Status. This bit indicates an interrupt condition has been met for GPIO2. This bit is cleared on read. |
5 | GPIO1_INT_STS | R/RC | 0x0 | GPIO1 Interrupt Status. This bit indicates an interrupt condition has been met for GPIO1. This bit is cleared on read. |
4 | GPIO0_INT_STS | R/RC | 0x0 | GPIO0 Interrupt Status. This bit indicates an interrupt condition has been met for GPIO0. This bit is cleared on read. |
3 | FC_GPIO3_STS | R | 0x0 | Forward Channel GPIO3 Status. This bit indicates the current value for forward channel GPIO3. |
2 | FC_GPIO2_STS | R | 0x0 | Forward Channel GPIO2 Status. This bit indicates the current value for forward channel GPIO2. |
1 | FC_GPIO1_STS | R | 0x0 | Forward Channel GPIO1 Status. This bit indicates the current value for forward channel GPIO1. |
0 | FC_GPIO0_STS | R | 0x0 | Forward Channel GPIO0 Status. This bit indicates the current value for forward channel GPIO0. |