JAJSDW4C August 2017 – January 2023 DS90UB954-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | MR_THS_ZERO_OV | R/W | 0x0 | Override CSI Ths-zero parameter 0: Ths-zero is automatically determined 1: Override Ths-zero with value in bits 6:0 of this register |
6:0 | MR_THS_ZERO | R R/W | 0x0 | Ths-zero value If bit 7 of this register is 0, this field is read-only, indicating current automatically determined value. If bit 7 of this register is 1, this field is read/write. |