JAJSDW4C August 2017 – January 2023 DS90UB954-Q1
PRODUCTION DATA
The CSI-2 Input mode (see GUID-4814DCE4-812E-4E51-9432-B7681A02D94E.html#GUID-4814DCE4-812E-4E51-9432-B7681A02D94E) provides per-port Virtual Channel ID mapping. For each FPD-Link III input port, separate mapping may be done for each input VC-ID to any of four VC-ID values. The mapping is controlled by the VC_ID_MAP register 0x72 (see Table 7-124). This function sends the output as a time-multiplexed CSI-2 stream, where the video sources are differentiated by the virtual channel. The equivalent registers 0x70-0x71 can be used for mapping VC-IDs when operating in RAW FPD-Link III mode connected to DS90UB9x3x-Q1.