4 Revision History
Changes from Revision C (December 2020) to Revision D (September 2023)
- 文書全体にわたってスペルミスと小さな書式の問題を修正Go
- Fixed spelling errors and minor format issues throughout the
document Go
- Updated I2C pull-up resistor recommendationsGo
- Updated Legend for Pin Functions TableGo
- Removed the tCLK-MISS specification from the CSI-2 Timing
Specifications tableGo
- Updated Timing Diagrams section figure titles to align with the figuresGo
- Removed obstructions in CSI-2 General Frame Format figure to make text clearerGo
- Updated the title of the section with timing figures to Timing DiagramsGo
- Clarified the clock speed and the configuration settings of
non-synchronous clock modeGo
- Added information about YUV supportGo
- Added clarification that MODE pin
option 0 straps the device to CSI-2
Non-Synchronous back channel and MODE pin option 4
straps the device to CSI-2 Synchronous back
channelGo
- Changed I2C terminology to "Controller" and
"Target"Go
- Updated the transmission channel requirements for Coaxial and STP/STQ Cable ApplicationsGo
- Fixed spelling errors throughout the documentGo
- Fixed spelling errors throughout the documentGo
- Added information about YUV supportGo
- Removed mention of older siliconGo
- Added cross-links in the CSI-2 Output Bandwidth section to relevant figures in the Timing Diagrams sectionGo
- Fixed spelling errors throughout the documentGo
- Clarified that CSI-2 forwarding should be disabled before CSI-2
replicate mode is enabledGo
- Added a sentence to clarify that VI2C must match the voltage
applied to VDDIOGo
- Reworded the Serial Control Bus section to reference VI2C instead
of VDDIOGo
- Added register addresses for the RX Port ID
registersGo
- Removed information suggesting that the Rx Port intended for messaging must always be selected with Register 0x4C when communicating with a remote target deviceGo
- Corrected the total number of TargetID and TargetAlias pairs of registers for the
deviceGo
- Clarified that the write enable bit in register 0x4C needs to be set before configuring remote target addressesGo
- Added additional information about how to configure a broadcast write to remote devicesGo
- Removed unnecessary register writes in the Code Example for
Broadcast WriteGo
- Updated the I2C Controller Proxy descriptionGo
- Fixed register address errors in the Typical I2C Timing Register
Settings tableGo
- Removed details about the internal reference clockGo
- Replaced CABLE_FAULT with NO_FPD3_CLK in the interrupt readback
example script to match the register bit nameGo
- Clarified instructions for how to configure Pattern Generation on
the CSI-2 PortsGo
- Removed all RESERVED registers from the datasheetGo
- Made register bits 0x34[5:4] public and updated the description of register bit 0x34[1]Go
- Corrected a bit description typo for bit 4 of register 0x4AGo
- Updated the description of register bit 0x4E[1] to clarify
functionalityGo
- Updated the description sections of registers 0x51-0x54Go
- Fixed typos in the description for registers 0x90-0x9FGo
- Removed RESERVED indirect register pages in the description of register bits
0xB0[5:2]Go
- Made register 0xB6 publicGo
- Updated the bit description of 0xB9[3:0]Go
- Updated the name of Indirect Register Page 0 to PATGEN_AND_CSI-2Go
- Updated the PoC descriptionGo
- Updated all typical connection diagrams to include a reference to App Note
SLVA689Go
- Added clarification for the recommended ferrite bead characteristics on the power supply railsGo
- Removed optional 10 kΩ pulldown resistor on Pin 4 in the Typical Connection
DiagramGo
- Updated MIPI CSI-2 D-PHY layout recommendationsGo
Changes from Revision B (Febrary 2018) to Revision C (December 2020)
- 「特長」の箇条書き項目に「機能安全対応」を追加Go
- Changed ESD HBM other pins to +/- 3000VGo
Changes from Revision A (Feburary 2018) to Revision B (July 2018)
- デバイスとデータシートのステータスを制限付き「事前情報」から公開の「量産データ」に変更Go
Changes from Revision * (September 2016) to Revision A (Feburary 2018)
- デバイスのステータスを「量産データ」から「事前情報」に変更Go
- 動作時周囲温度範囲を-40℃~+115℃から-40℃~+105℃に変更Go
- Combined the ESD Ratings - JEDEC and ESD Ratings - IEC and
ISO tables into one tableGo
- Removed I2C pullup voltage and maximum allowable POC noise parameter from the Recommended Operating Conditions tableGo
- Changed the maximum operating free-air temperature from: 115℃ to: 105℃Go
- Added a maximum value for the reference clock frequencyGo
- Added test conditions for the total power consumption in operation modeGo
- Changed the IDDT1 and IDDT2 parameters and added the IDDT3 parameterGo
- Changed test conditions for the high and low level output voltagesGo
- Removed table note for the Recommended Timing for the Serial Control Bus
tableGo