JAJSFP2D August 2016 – September 2023 DS90UB960-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | RIN0+, RIN0-, RIN1+, RIN1-, RIN2+, RIN2-, RIN3+, RIN3- | ±6000 | V |
Other pins | ±3000 | V | |||
Charged device model (CDM), per AEC Q100-011 | ±1000 | V | |||
ESD Rating (IEC 61000-4-2) RD= 330 Ω, CS = 150 pF | Contact Discharge (RIN0+, RIN0-, RIN1+, RIN1-, RIN2+, RIN2-, RIN3+, RIN3-) | ±10 000 | V | ||
Air Discharge (RIN0+, RIN0-, RIN1+, RIN1-, RIN2+, RIN2-, RIN3+, RIN3-) | ±21 000 | V | |||
ESD Rating (ISO 10605) RD= 330 Ω, CS = 150 pF and 330 pF RD= 2 kΩ, CS = 150 pF and 330 pF | Contact Discharge (RIN0+, RIN0-, RIN1+, RIN1-, RIN2+, RIN2-, RIN3+, RIN3-) | ±10 000 | V | ||
Air Discharge (RIN0+, RIN0-, RIN1+, RIN1-, RIN2+, RIN2-, RIN3+, RIN3-) | ±21 000 | V |